ET328.3/2N - Energetic diffuse sensor

  • Technical features

    • Basic data
      • Series328
      • Operating principleDiffuse reflection principle
    • Optical data
      • Operating range, white 90%0.001 ... 0.7 m
      • Operating range, gray 50%0.001 ... 0.59 m
      • Operating range, gray 18%0.003 ... 0.39 m
      • Operating range, black 6%0.005 ... 0.28 m
      • Operating range limit, white 90%0.001 ... 1 m
      • Operating range limit, gray 50%0.001 ... 0.85 m
      • Operating range limit, gray 18%0.003 ... 0.55 m
      • Operating range limit, black 6%0.005 ... 0.4 m
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, NPN
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, NPN
          • Switching principleDark switching
    • Timing
      • Switching frequency500 Hz
      • Response time1 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionCable
        • Cable length2,000 mm
        • Number of conductors4 -wire
    • Mechanical data
      • Thread sizeM18 x 1 mm
      • Dimension (Ø x L)18 mm x 46 mm
      • Housing materialPlastic, Stainless steel
      • Stainless steel housingV2A
      • Plastic housingABS
      • Lens cover materialPlastic
      • Net weight40 g
    • Operation and display
      • Operational controlsTeach button
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270903
      • eCl@ss 8.027270903
      • eCl@ss 9.027270903
      • eCl@ss 10.027270903
      • eCl@ss 11.027270903
      • ETIM 5.0EC001821
      • ETIM 6.0EC001821
      • ETIM 7.0EC001821
  • Accessories

  • Downloads

Part data of:2021-05-05 18:08:00