FT328I.X3/4P-M12 - Energetic diffuse sensor

  • Technical features

    • Basic data
      • Series328
      • Operating principleDiffuse reflection principle
      • ApplicationDetection of dark objects at short range
    • Special version
      • Special versionV-optics
    • Optical data
      • Operating range, white 90%0.001 ... 0.11 m
      • Operating range, gray 50%0.001 ... 0.1 m
      • Operating range, gray 18%0.003 ... 0.08 m
      • Operating range, black 6%0.005 ... 0.07 m
      • Operating range limit, white 90%0.001 ... 0.13 m
      • Operating range limit, gray 50%0.001 ... 0.12 m
      • Operating range limit, gray 18%0.003 ... 0.1 m
      • Operating range limit, black 6%0.005 ... 0.085 m
      • Light sourceLED, Infrared
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency500 Hz
      • Response time1 ms
    • Connection
      • Connection 1
        • FunctionSignal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
    • Mechanical data
      • Thread sizeM18 x 1 mm
      • Dimension (Ø x L)18 mm x 46 mm
      • Housing materialPlastic, Stainless steel
      • Stainless steel housingV2A
      • Plastic housingABS
      • Lens cover materialPlastic
      • Net weight70 g
    • Operation and display
      • Operational controlsTeach button
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270903
      • eCl@ss 8.027270903
      • eCl@ss 9.027270903
      • eCl@ss 10.027270903
      • eCl@ss 11.027270903
      • ETIM 5.0EC001821
      • ETIM 6.0EC001821
      • ETIM 7.0EC001821
  • Accessories

  • Downloads

Part data of:2021-05-05 18:08:00