Throughbeam photoelectric sensors

Product selector

The photoelectric sensors of this series offer a high function reserve and are suited for use in industrial environments with their metal thread in the plastic housing.

L328

Product selector

The L328 throughbeam photoelectric sensor in the sturdy plastic housing with metal thread simplifies alignment thanks to optimized beam geometry. It is also suitable for the simple detection of flat objects. The simple fine adjustment and deactivation inputs for testing the sensor round out the portfolio of these sensors.

  • High function reserve
  • Simple alignment by means of optimized beam geometry
  • Simple detection of flat objects

More