Reliable detection of different objects in compact design
The diffuse sensors of the 110 series were specially developed for detecting different materials under changeable conditions stably and precisely. The sensor can be operated very easily using teach buttons. The maximum operating range of up to 5,000 mm makes the sensor an ideal solution for many different applications with up to 2 switching points.