The 15 series is optimized for universal use in industrial environments. Here, large operating ranges combine with a robust housing. The attractively priced sensor line offers all standard function principles, complemented by special solutions for intralogistics. The devices are intuitively operated via a potentiometer; indicator LEDs with all-round visibility and a switching output in either a PNP or NPN version complete the picture.