Polarized and unpolarized retro-reflective photoelectric sensors with autocollimation optics for the detection of films and transparent media are available. In line with application requirements, 3 different types of adjustment options (270 ° potentiometer, teach button, 11-turn potentiometer) and IO-Link versions can be ordered.