The diffuse sensor with background suppression in red light, laser or infrared reliably detects very dark or structured surfaces. It combines large ranges with an above-average function reserve and short response time. An especially powerful long-range model, e.g., for intralogistics applications with operating range greater than 2 m is also available.