LS25C/8X-200-M8 - Throughbeam photoelectric sensor transmitter



Part description | LS25C/8X-200-M8 - Throughbeam photoelectric sensor transmitter |
---|---|
Part no. | 50139692 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeTransmitter
-
Special version
- Special versionActivation input
-
Optical data
- Operating range0 ... 25 m
- Operating range limit0 ... 30 m
- Light sourceLED, Red
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Inputs
- Number of activation inputs1 Piece(s)
-
Connection
-
Connection 1
- FunctionVoltage supply, Signal IN
- Type of connectionCable with connector
- Cable length200 mm
- Thread sizeM8
- MaterialPUR
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight33 g
- Type of fasteningVia optional mounting device, Through-hole mounting with M4 thread
- Compatibility of materialsECOLAB
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 67, IP 69K
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 2,4 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 339,4 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 634 KB pdf Data sheet German 470,5 KB pdf Data sheet English 469 KB pdf Data sheet French 469,4 KB pdf Data sheet Italian 468,5 KB pdf Data sheet Japanese 618,7 KB pdf Data sheet Korean 573,1 KB pdf Data sheet Dutch 468,9 KB pdf Data sheet Polish 526 KB pdf Data sheet Portuguese 470,4 KB pdf Data sheet Spanish 469 KB pdf Data sheet Turkish 521,3 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00