LE25C/4X-200-M8 - Throughbeam photoelectric sensor receiver



Part description | LE25C/4X-200-M8 - Throughbeam photoelectric sensor receiver |
---|---|
Part no. | 50139704 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeReceiver
-
Optical data
- Operating range0 ... 25 m
- Operating range limit0 ... 30 m
-
Electrical data
- Protective circuitShort circuit protected, Polarity reversal protection
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Outputs
- Number of digital switching outputs1 Piece(s)
-
Switching output 1
- Switching elementTransistor, PNP
- Switching principleLight switching
-
Timing
- Switching frequency1,500 Hz
- Response time0.33 ms
-
Connection
-
Connection 1
- FunctionSignal OUT, Voltage supply
- Type of connectionCable with connector
- Cable length200 mm
- Thread sizeM8
- MaterialPUR
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight33 g
- Type of fasteningThrough-hole mounting with M4 thread, Via optional mounting device
- Compatibility of materialsECOLAB
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 69K, IP 67
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 2,4 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 339,6 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 635,4 KB pdf Data sheet German 487,1 KB pdf Data sheet English 485 KB pdf Data sheet French 485,9 KB pdf Data sheet Italian 485 KB pdf Data sheet Japanese 619,2 KB pdf Data sheet Korean 572,2 KB pdf Data sheet Dutch 485,4 KB pdf Data sheet Polish 525,7 KB pdf Data sheet Portuguese 486,7 KB pdf Data sheet Spanish 485,3 KB pdf Data sheet Turkish 520,8 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00