LE25C/2N-200-M12 - Throughbeam photoelectric sensor receiver



Part description | LE25C/2N-200-M12 - Throughbeam photoelectric sensor receiver |
---|---|
Part no. | 50139706 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeReceiver
-
Optical data
- Operating range0 ... 25 m
- Operating range limit0 ... 30 m
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching output 1
- Switching elementTransistor, NPN
- Switching principleLight switching
-
Switching output 2
- Switching elementTransistor, NPN
- Switching principleDark switching
-
Timing
- Switching frequency1,500 Hz
- Response time0.33 ms
-
Connection
-
Connection 1
- FunctionSignal OUT, Voltage supply
- Type of connectionCable with connector
- Cable length200 mm
- Thread sizeM12
- MaterialPUR
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight33 g
- Type of fasteningVia optional mounting device, Through-hole mounting with M4 thread
- Compatibility of materialsECOLAB
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 67, IP 69K
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 2,4 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 345,6 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 642,7 KB pdf Data sheet German 494,1 KB pdf Data sheet English 492,1 KB pdf Data sheet French 492,9 KB pdf Data sheet Italian 492 KB pdf Data sheet Japanese 626,9 KB pdf Data sheet Korean 579,6 KB pdf Data sheet Dutch 492,4 KB pdf Data sheet Polish 532,8 KB pdf Data sheet Portuguese 493,8 KB pdf Data sheet Spanish 492,3 KB pdf Data sheet Turkish 527,2 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00