LSS 25B.X-S8 - Throughbeam photoelectric sensor transmitter



Part description | LSS 25B.X-S8 - Throughbeam photoelectric sensor transmitter |
---|---|
Part no. | 50140109 |





-
Technical features
-
Basic data
- Series25B
- Operating principleThroughbeam principle
- Device typeTransmitter
- ApplicationDetection of products in bag packaging, Extremely powerful transmitter for penetrating materials
-
Optical data
- Operating range0 ... 800 m
- Light sourceLED, Infrared
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Timing
- Switching frequency100 Hz
- Response time5 ms
-
Connection
-
Connection 1
- FunctionVoltage supply
- Type of connectionConnector
- Thread sizeM8
- MaterialPlastic
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 38.9 mm x 28.7 mm
- Housing materialPlastic
- Plastic housingPC-ABS
- Lens cover materialPlastic / PMMA
- Net weight55 g
- Type of fasteningVia optional mounting device, Through-hole mounting
-
Environmental data
- Ambient temperature, operation-40 ... 50 °C
-
Certifications
- Degree of protectionIP 67, IP 66
- Protection classII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 533,3 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 49 KB edz -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 536 KB pdf Data sheet German 385,4 KB pdf Data sheet English 382,2 KB pdf Data sheet French 383,2 KB pdf Data sheet Italian 382,6 KB pdf Data sheet Japanese 529,4 KB pdf Data sheet Korean 475,1 KB pdf Data sheet Dutch 383,5 KB pdf Data sheet Polish 437,9 KB pdf Data sheet Portuguese 384,1 KB pdf Data sheet Spanish 383 KB pdf Data sheet Turkish 432 KB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 68,3 KB pdf Declaration of Conformity English 68,3 KB pdf Declaration of Conformity French 68,3 KB pdf Certificate ECOLAB German 617 KB pdf Certificate ECOLAB English 594,7 KB pdf
-
Part data of:2022-06-19 17:42:00