LSE 25B/22.2-S12 - Throughbeam photoelectric sensor receiver



Part description | LSE 25B/22.2-S12 - Throughbeam photoelectric sensor receiver |
---|---|
Part no. | 50134494 |


-
Technical features
-
Basic data
- Series25B
- Operating principleThroughbeam principle
- Device typeReceiver
- ApplicationDetection of products in bag packaging
-
Optical data
- Operating range0 ... 200 m
- Operating range limit0 ... 240 m
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching output 1
- Switching elementTransistor, NPN
- Switching principleLight switching
-
Switching output 2
- Switching elementTransistor, NPN
- Switching principleDark switching
-
Timing
- Switching frequency100 Hz
- Response time5 ms
-
Connection
-
Connection 1
- FunctionSignal OUT, Voltage supply
- Type of connectionConnector
- Thread sizeM12
- MaterialPlastic
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 38.9 mm x 28.7 mm
- Housing materialPlastic
- Plastic housingPC-ABS
- Lens cover materialPlastic / PMMA
- Net weight15 g
- Type of fasteningVia optional mounting device, Through-hole mounting
-
Operation and display
- Operational controls270° potentiometer
-
Environmental data
- Ambient temperature, operation-40 ... 55 °C
-
Certifications
- Degree of protectionIP 67, IP 66
- Protection classII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 548 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 49,5 KB edz -
Technical documentation (7)
Type Designation Language File size Format Data sheet German 635,9 KB pdf Data sheet English 635,2 KB pdf Data sheet French 636 KB pdf Data sheet Italian 635 KB pdf Data sheet Spanish 635,2 KB pdf Product flyer German 856,1 KB pdf Product flyer English 855,7 KB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 68,3 KB pdf Declaration of Conformity English 68,3 KB pdf Declaration of Conformity French 68,3 KB pdf Certificate ECOLAB German 617 KB pdf Certificate ECOLAB English 594,7 KB pdf
-
Part data of:2022-06-19 17:42:00