LS25C/XX-M8 - Throughbeam photoelectric sensor transmitter



Part description | LS25C/XX-M8 - Throughbeam photoelectric sensor transmitter |
---|---|
Part no. | 50146028 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeTransmitter
-
Optical data
- Operating range0 ... 25 m
- Operating range limit0 ... 30 m
- Light sourceLED, Red
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Connection
-
Connection 1
- FunctionVoltage supply
- Type of connectionConnector
- Thread sizeM8
- MaterialPUR
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight22 g
- Type of fasteningVia optional mounting device, Through-hole mounting with M4 thread
- Compatibility of materialsECOLAB
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 69K, IP 67
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1,8 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 331,5 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 636,4 KB pdf Data sheet German 473,1 KB pdf Data sheet English 471,1 KB pdf Data sheet French 472 KB pdf Data sheet Italian 471,1 KB pdf Data sheet Japanese 621,3 KB pdf Data sheet Korean 573,2 KB pdf Data sheet Dutch 471,4 KB pdf Data sheet Polish 527,3 KB pdf Data sheet Portuguese 472,8 KB pdf Data sheet Spanish 471,4 KB pdf Data sheet Turkish 524,1 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00