LE25CI.XR1/2N-M8 - Throughbeam photoelectric sensor receiver



Part description | LE25CI.XR1/2N-M8 - Throughbeam photoelectric sensor receiver |
---|---|
Part no. | 50147922 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeReceiver
- ApplicationDetection of products in bag packaging
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching output 1
- Switching elementTransistor, NPN
- Switching principleLight switching
-
Switching output 2
- Switching elementTransistor, NPN
- Switching principleDark switching
-
Timing
- Switching frequency100 Hz
- Response time5 ms
-
Connection
-
Connection 1
- FunctionVoltage supply, Signal OUT
- Type of connectionConnector
- Thread sizeM8
- MaterialPUR
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight22 g
- Type of fasteningThrough-hole mounting with M4 thread, Via optional mounting device
- Compatibility of materialsECOLAB
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 69K, IP 67
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 1,8 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 636,9 KB pdf Data sheet German 500,9 KB pdf Data sheet English 485,2 KB pdf Data sheet French 486,4 KB pdf Data sheet Italian 484,8 KB pdf Data sheet Japanese 620,5 KB pdf Data sheet Korean 552,3 KB pdf Data sheet Dutch 497,5 KB pdf Data sheet Polish 522,2 KB pdf Data sheet Portuguese 499 KB pdf Data sheet Spanish 485,6 KB pdf Data sheet Turkish 522,1 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00