LS25CI.XXR/XX - Throughbeam photoelectric sensor transmitter



Part description | LS25CI.XXR/XX - Throughbeam photoelectric sensor transmitter |
---|---|
Part no. | 50147914 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeTransmitter
- ApplicationDetection of products in bag packaging
-
Optical data
- Operating range0 ... 340 m
- Operating range limit0 ... 400 m
- Light sourceLED, Infrared
-
Electrical data
- Protective circuitShort circuit protected, Polarity reversal protection
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Connection
-
Connection 1
- FunctionSignal IN, Voltage supply
- Type of connectionCable
- Cable length2,000 mm
- Number of conductors4 -wire
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight55 g
- Type of fasteningThrough-hole mounting with M4 thread, Via optional mounting device
- Compatibility of materialsECOLAB
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 67, IP 69K
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 2,4 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 621,9 KB pdf Data sheet German 454 KB pdf Data sheet English 451,9 KB pdf Data sheet French 453,2 KB pdf Data sheet Italian 451,7 KB pdf Data sheet Japanese 606 KB pdf Data sheet Korean 534,4 KB pdf Data sheet Dutch 452,6 KB pdf Data sheet Polish 500,2 KB pdf Data sheet Portuguese 453,3 KB pdf Data sheet Spanish 452,5 KB pdf Data sheet Turkish 503,4 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00