LS25CI.XR1/XX-M12 - Throughbeam photoelectric sensor transmitter



Part description | LS25CI.XR1/XX-M12 - Throughbeam photoelectric sensor transmitter |
---|---|
Part no. | 50147915 |





-
Technical features
-
Basic data
- Series25C
- Operating principleThroughbeam principle
- Device typeTransmitter
- ApplicationDetection of products in bag packaging
-
Optical data
- Operating range0 ... 180 m
- Operating range limit0 ... 220 m
- Light sourceLED, Infrared
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 20 mA
-
Connection
-
Connection 1
- FunctionVoltage supply, Signal IN
- Type of connectionConnector
- Thread sizeM12
- MaterialPUR
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
- Housing materialPlastic
- Plastic housingABS
- Lens cover materialPlastic
- Net weight22 g
- Type of fasteningVia optional mounting device, Through-hole mounting with M4 thread
- Compatibility of materialsECOLAB
-
Operation and display
- Operational controls270° potentiometer
-
Environmental data
- Ambient temperature, operation-40 ... 60 °C
-
Certifications
- Degree of protectionIP 67, IP 69K
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427270901
- ECLASS 8.027270901
- ECLASS 9.027270901
- ECLASS 10.027270901
- ECLASS 11.027270901
- ECLASS 12.027270901
- ETIM 5.0EC002716
- ETIM 6.0EC002716
- ETIM 7.0EC002716
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 2,3 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 636 KB pdf Data sheet German 468 KB pdf Data sheet English 465,8 KB pdf Data sheet French 466,9 KB pdf Data sheet Italian 465,4 KB pdf Data sheet Japanese 620,7 KB pdf Data sheet Korean 551 KB pdf Data sheet Dutch 466,3 KB pdf Data sheet Polish 515,1 KB pdf Data sheet Portuguese 467 KB pdf Data sheet Spanish 466,1 KB pdf Data sheet Turkish 517,6 KB pdf Product brochure German 2,5 MB pdf Product brochure English 1,4 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 71,2 KB pdf Declaration of Conformity English 71,2 KB pdf Declaration of Conformity French 71,2 KB pdf Certificate ECOLAB German 79,6 KB pdf Certificate ECOLAB English 79,6 KB pdf
-
Part data of:2022-06-19 17:42:00