LS25CI.XR1/XX-M8 - Throughbeam photoelectric sensor transmitter

  • Technical features

    • Basic data
      • Series25C
      • Operating principleThroughbeam principle
      • Device typeTransmitter
      • ApplicationDetection of products in bag packaging
    • Optical data
      • Operating range0 ... 180 m
      • Operating range limit0 ... 220 m
      • Light sourceLED, Infrared
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
    • Connection
      • Connection 1
        • FunctionSignal IN, Voltage supply
        • Type of connectionConnector
        • Thread sizeM8
        • MaterialPUR
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
      • Housing materialPlastic
      • Plastic housingABS
      • Lens cover materialPlastic
      • Net weight22 g
      • Type of fasteningVia optional mounting device, Through-hole mounting with M4 thread
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controls270° potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 69K, IP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • ECLASS 5.1.427270901
      • ECLASS 8.027270901
      • ECLASS 9.027270901
      • ECLASS 10.027270901
      • ECLASS 11.027270901
      • ECLASS 12.027270901
      • ETIM 5.0EC002716
      • ETIM 6.0EC002716
      • ETIM 7.0EC002716
  • Suitable products

  • Accessories

  • Downloads

Part data of:2022-06-19 17:42:00