PRK3C/LP-M8 - Polarized retro-reflective photoelectric sensor

  • Note / Follow-up article

    • Follow-up article

      Hello, we'd be happy to be of assistance to you.

      We'd be happy to help you in finding a suitable alternative quickly and easily.


      Please contact us via:

  • Technical features

    • Basic data
      • Series3C
      • Operating principleReflection principle
    • Optical data
      • Operating range0.1 ... 5 m, With reflector TK(S) 100x100
      • Operating range limit0.1 ... 6 m, With reflector TK(S) 100x100
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleIO-Link / light switching (PNP)/dark switching (NPN)
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency1,500 Hz
      • Response time0.33 ms
    • Interface
      • TypeIO-Link
      • IO-Link
        • SpecificationV1.1
    • Connection
      • Connection 1
        • FunctionSignal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM8
        • MaterialMetal
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)11.4 mm x 34.2 mm x 18.3 mm
      • Housing materialPlastic
      • Plastic housingPC-ABS
      • Lens cover materialPlastic / PMMA
      • Net weight10 g
      • Type of fasteningVia optional mounting device, Through-hole mounting
      • Compatibility of materialsECOLAB
    • Environmental data
      • Ambient temperature, operation-10 ... 60 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270902
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • eCl@ss 10.027270902
      • eCl@ss 11.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
      • ETIM 7.0EC002717
  • Accessories

  • Downloads

Part data of:2021-12-05 17:43:00