Retro-reflective photoelectric sensors

Product selector

Compact retro-reflective photoelectric sensors with sensitivity adjustment via potentiometer for integration in constrained spaces.

PRK(L) 8

Product selector

Retro-reflective photoelectric sensors with visible red light or laser and degree of protection IP 67 and IP 69K.

  • Push-pull or NPN/PNP outputs immune to interference
  • M12 turning connector or cable connection
  • Sensitivity adjustment with potentiometer or teach-in

More

PRK 8.4x

Product selector

Retro-reflective photoelectric sensor specially designed for single-lane bottle transport and transparent media.

  • Autocollimation principle for transparent media
  • Tracking function in the event of contamination
  • Sensitivity adjustment with potentiometer or teach-in
  • Push-pull switching outputs immune to interference
  • M12 turning connector or cable connection

More