The HT10 is a diffuse sensor with background suppression, based on propagation time measurement, with a max. operating range of 8,000 mm. The switching point is virtually material-independent up to 3,500 mm. The sensor allows reliable detection of both glossy and less-reflective objects at extreme angles. The HT10 is optimized for positioning tasks, compartment occupation check, shelf-positioning and feed-through monitoring. Thanks to the high tolerance limit, the sensor also offers high availability in changing environmental conditions or with varying reflective materials.