Filter options
Hide filter options
">
Your filter settings are:
55
Series
Cubic
Design
LED, Red
Light source
DC
Voltage type
min: ... 10 V, max: 30 ... V
Supply voltage
Transistor, Push-pu...
Switching output
Stainless steel
Housing material
1,000 Hz
Switching frequency
19.1 mm
Width
66 mm
Height
37 mm
Length
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
2
3C
5
8
10
15
18
18B
23
25B
25C
28
36
46B
46C
49C
53
55
92
93
95
96
110
318
318B
328
412B
618
Cancel
Apply
x
Design
Design
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Supply voltage
Supply voltage
[V]
Set an industry to filter the product list.
Lower threshold [?]
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
13 30 31.5 31.6 36 230 250
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Switching principle
Switching principle
Select one or more features to limit the product list.(OR combination)
Dark switching
Dark switching (PNP)/light switching (NPN)
IO-Link / light switching (PNP)/dark switching (NPN)
Light/dark reversible
Light switching
Light switching (PNP)/dark switching (NPN)
UB switching
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Metal
Metal (housing part used contains perfluorobutanesulfonic acid (PFBS))
Plastic
Stainless steel
Cancel
Apply
x
Width
Width
[mm]
Set a value to filter the product list.
8 11.4 14 15 17 18.5 19.1 20 20.5 23 25 27.5 30 31 39
Cancel
Apply
x
Diameter
Diameter
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Operating principle
Operating principle
Select one or more features to limit the product list.(OR combination)
Diffuse reflection principle
Diffuse reflection principle with background suppression
Distance diffuse sensor with background suppression
Reference teach on background
Reference teach on reference surface (plastic roller chain or plastic link conveyor)
Reflection principle
Throughbeam principle
Cancel
Apply
x
Light source
Light source
Select one or more features to limit the product list.(OR combination)
Laser, Infrared
Laser, Red
LED, Infrared
LED, Red
Cancel
Apply
x
Switching output
Switching output
Select one or more features to limit the product list.(OR combination)
Analog output
MOSFET semiconductor
Relay
Transistor, NPN
Transistor, PNP
Transistor, Push-pull
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Cable
Cable with connector, M8
Cable with connector, M12
Cable with connector, Snap-in, M8
Connector, M8
Connector, M12
Terminal
Cancel
Apply
x
Switching frequency
Switching frequency
[Hz]
Set a value to filter the product list.
10 20 25 30 40 50 60 100 150 200 250 300 350 385 500 700 750 1000 1500 2000 2500 2800 3000 5000
Cancel
Apply
x
Height
Height
[mm]
Set a value to filter the product list.
23.1 32.1 32.5 34.2 35.5 35.6 38.9 42.7 46.5 47 48 50 60 65 66 76.3 76.9 80 85 87 90 96 104
Cancel
Apply
x
Operational controls
Operational controls
Select one or more features to limit the product list.(OR combination)
270° potentiometer
Control buttons
Membrane keyboard
Multiturn potentiometer
PC software
Step switch
Teach button
None
Cancel
Apply
x
Part data of:2022-08-07 17:43:00