Filter options
Hide filter options
">
Your filter settings are:
18B
Series
min: ... 0.01 m, max: 0.016 ... m
Operating range
Transistor, Push-pu...
Switching output
15 mm
Width
47 mm
Height
32.5 mm
Length
Metal
Housing material
Connector, M12
Connection
Front
Light beam exit
Rectangular
Type of light spot g...
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Switching output
Switching output
Select one or more features to limit the product list.(OR combination)
Transistor, NPN
Transistor, PNP
Transistor, Push-pull
Cancel
Apply
x
Operational controls
Operational controls
Select one or more features to limit the product list.(OR combination)
Button(s)
Membrane keyboard
Multiturn potentiometer
Teach button
Via service interface
Cancel
Apply
x
Length
Length
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Switching frequency
Switching frequency
[Hz]
Set a value to filter the product list.
4000 6000 10000 15000 16000 22000 50000
Cancel
Apply
x
Light beam exit
Light beam exit
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Operating range
Operating range
[m]
Set an industry to filter the product list.
Lower threshold [?]
0.006 0.01 0.011 0.0125 0.018 0.04 0.045
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
0.012 0.013 0.014 0.015 0.016 0.0165 0.022 0.055 0.08
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Analog output
Analog output
Select one or more features to limit the product list.(OR combination)
Analog output, Current
Analog output, Voltage
None
Cancel
Apply
x
Width
Width
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Metal
Plastic
Stainless steel
Cancel
Apply
x
Teach process
Teach process
Select one or more features to limit the product list.(OR combination)
Dynamic 2-point
Static 1-point
Static 2-point
static 2-point, dynamic 2-point, static 1-point
Static 2-point and dynamic 2-point
None
Cancel
Apply
x
Light spot orientation
Light spot orientation
Select one or more features to limit the product list.(OR combination)
Horizontal
Round
Vertical
Cancel
Apply
x
Light source
Light source
Select one or more features to limit the product list.(OR combination)
Laser, Red
LED, RGB
LED, White
Cancel
Apply
x
Interface
Interface
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Height
Height
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Cable
Cable with connector, M12
Connector, M8
Connector, M12
Cancel
Apply
x
Special version
Special version
Select one or more features to limit the product list.(OR combination)
Autocollimation
Crop mark system
Pulse stretching
Short response time
Synchronization input
Teach input
Time function
Tracking for automatic signal tracking
None
Cancel
Apply
x
Type of light spot geometry
Type of light spot geometry
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Part data of:2022-08-14 17:43:00