• 0.01
    • 0.025
    • 0.04
    • 0.05
    • 0.08
    • 0.1
    • 0.15
    • 0.25
    • 0.3
    • 0.35
    • 0.6
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 0.2
    • 0.3
    • 0.4
    • 0.65
    • 0.7
    • 0.8
    • 1
    • 1.2
    • 1.3
    • 1.6
    • 3
    • 3.5
    • 6
    No articles are available for this selection, the selection has been adapted!
    •  

    Switching principle

    Select one or more features to limit the product list.(OR combination)

    •  

    Special version

    Select one or more features to limit the product list.(OR combination)

    •  

    Operating principle

    Select one or more features to limit the product list.(OR combination)

    •  

    Direction of beam

    Select one or more features to limit the product list.(OR combination)

    •  

    Interface

    Select one or more features to limit the product list.(OR combination)

    •  

    Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Design

    Select one or more features to limit the product list.(OR combination)

    •  

    Switching output

    Select one or more features to limit the product list.(OR combination)

    •  

    Connection

    Select one or more features to limit the product list.(OR combination)

    •  

    Switching frequency [Hz]

    Set a value to filter the product list.

    • 1
    • 1.6
    • 2
    • 4
    • 5
    • 7
    • 8
    • 10
    • 20
    • 50
    • 100

Result list: 2 Products found

Figure can vary

Part description: HTU430B-6000.X3/LT4-M12

Part no.: 50142209
Sales designation: Ultrasonic sensor
0.6 ... 6 m
  • Transistor, PNP
  • Transistor, Push-pull
  • IO-Link / NC contact/NO contact
  • NC contact/NO contact
Quantity:
Max. number of products reached!

Part description: HTU430B-3000.X3/LT4-M12

Part no.: 50124273
Sales designation: Ultrasonic sensor
0.3 ... 3 m
  • Transistor, PNP
  • Transistor, Push-pull
  • IO-Link / NC contact/NO contact
  • NC contact/NO contact
Quantity:
Max. number of products reached!

Part data of:2022-08-14 17:43:00