Opciones de filtro
Seleccione diferentes filtros para limitar su selección.
-
Detecting transparent media reliably
The ability to reliably detect glass and PET bottles at any time is an easy task for the sensors from Leuze electronic – even under the most demanding environmental conditions.
-
Exact detection, fast reaction time
Our sensors are always up to the growing demands from the always-increasing production and machine speeds of your processes. It goes without saying that the reading of Pharmacodes or Data Matrix codes attached to package inserts and outer packaging is quick and fault-free.
-
Hygienic and safe
The sensors built into food and pharmaceutical industry systems must also fulfill existing hygiene requirements. Our stainless-steel sensors fulfill the applicable standards for cleaning-agent resistance and ECOLAB, Clean Proof+ and EHEDG hygiene standards and can thereby withstand even the most adverse environmental conditions.
-
Surface-independent detection
Sensors from Leuze electronic are used for carton packaging machines, as they can reliably detect all kinds of materials and surfaces. Our sensors, adapted to machine requirements, always guarantee high performance, availability and functional reliability of the system.
-
Precise and universal
In labeling machines, our label-detection sensors can achieve highly precise switching and positioning accuracies even at very high conveyor speeds. With our product line which fulfills all the needs of this market, we can reliably detect all common label varieties. Our standard sensors can be used to detect tape tears and ends as well as position cut marks.
-
High availability, safe operation
During the palletizing and depalletizing of goods, sensors from Leuze electronic ensure high system reliability through precise positioning of products. In addition, reliable operation of the system is ensured through safety at work solutions adapted especially to the requirements.
-
Secure and fast object detection
Due to maximum function reserves, sensors made by Leuze electronic ensure an efficient and uninterrupted throughput of merchandise. Through intelligently-designed mounting systems and very bright sensor light spots, commissioning in systems is simplified. Our identification systems for bar codes, 2D-codes as well as RFID tags can be quickly and easily integrated into your systems thanks to the integrated fieldbus connectivity. This is how we can guarantee high system performance and availability.
-
Efficient and low maintenance
The manufacturers of recycling and return systems expect reliable detection of multi- or single-use containers and the ability to guarantee exact counting. Specially adapted sensors from Leuze electronic have been developed exactly for these tasks. In fulfilling them, we guarantee the highest availability through efficient and low-maintenance sensors.
Aplicación | Área | Tarea |
---|---|---|
Transporting hanging PET bottles | Filling systems | Presence inspection |
Quality control | Filling systems | Presence inspection, Quality control |
Seal monitoring | Filling systems | Presence inspection |
Bottle-cap monitoring and filling-level inspections | Filling systems | Quality control |
Bottle transport | Filling systems | Presence inspection |
Access guarding for barrel / KEG filling systems | Filling systems | Point of operation guarding |
Position blister container | Blister machines | Presence inspection |
Personnel protection and E-Stop | Blister machines | Point of operation guarding |
Roll end | Blister machines | Presence inspection |
Splice inspection | Blister machines | Presence inspection, Quality control |
Stack monitoring | Blister machines | Level, Positioning |
Assignment of package inserts to the correct folding box | Blister machines | Bar code, Quality control |
Identification of the outer packaging via transponder | Blister machines | RFID, Quality control |
Inspection of the blister content, character recognition and code reading Industrial image processing | Blister machines | Bar code, 2D-code, Quality control |
Safeguarding of protective doors and protective covers | Blister machines | Point of operation guarding |
Product infeed | Foil packaging machine | Presence inspection |
Foil infeed | Foil packaging machine | Presence inspection, Orientation detection |
Roll end | Foil packaging machine | Presence inspection |
Identification | Foil packaging machine | Bar code, Quality control |
Safety sensor monitoring | Foil packaging machine | Point of operation guarding |
Filling level inspection | Carton packaging machines | Level, Positioning |
Object detection | Carton packaging machines | Orientation detection, Dimension, contour, volume |
Carton erection | Carton packaging machines | Presence inspection, Orientation detection, Positioning |
Area safeguarding hand and finger protection | Carton packaging machines | Point of operation guarding, Danger area safeguarding |
Identification of bar codes printed directly on the carton | Carton packaging machines | Bar code, Quality control |
Position monitoring of flaps and hoods, hand and finger protection | Carton packaging machines | Point of operation guarding, Danger area safeguarding, Access guarding |
Label inspection | Labeling machine | Bar code, 2D-code, Quality control |
Detecting adhesive labels | Labeling machine | Presence inspection, Orientation detection |
Tape end inspection | Labeling machine | Presence inspection |
Mark detection | Labeling machine | Orientation detection, Quality control |
Paper / sleeve label detection on bottles | Labeling machine | Presence inspection, Quality control |
Dancer bar end positions | Labeling machine | Presence inspection, Positioning |
Package detection and positioning | Palletizing and depalletizing machines | Presence inspection, Orientation detection, Positioning |
Safety sensor monitoring | Palletizing and depalletizing machines | Point of operation guarding, Danger area safeguarding |
Access guarding with muting on foil wrapping | Palletizing and depalletizing machines | Danger area safeguarding, Access guarding |
Personnel protection at palletizing machines | Palletizing and depalletizing machines | Danger area safeguarding, Access guarding |
Identification | Palletizing and depalletizing machines | Bar code, Quality control |
Profile measurement | Palletizing and depalletizing machines | Orientation detection, Dimension, contour, volume, Quality control |
Object detection | Continuous handling equipment | Presence inspection |
Projection control for pallet loading | Continuous handling equipment | Machine protection / collision prevention, Orientation detection, Dimension, contour, volume |
Access guarding with muting | Continuous handling equipment | Danger area safeguarding, Access guarding |
Width / height measurement | Continuous handling equipment | Machine protection / collision prevention, Orientation detection, Dimension, contour, volume |
Contour measurement | Continuous handling equipment | Machine protection / collision prevention, Orientation detection, Dimension, contour, volume |
Identification | Continuous handling equipment | Bar code, Quality control |
Identification | Continuous handling equipment | Bar code, Quality control |
Identification | Continuous handling equipment | Bar code, Quality control |
Identification | Continuous handling equipment | Bar code, Quality control |
Identification | Continuous handling equipment | RFID, Quality control |
Identification | Continuous handling equipment | RFID, Quality control |
Safety sensor monitoring | Continuous handling equipment | Point of operation guarding, Access guarding, Danger area safeguarding |
Personnel protection and E-Stop | Continuous handling equipment | Point of operation guarding, Danger area safeguarding, Access guarding |
Product infeed | Recycling and return systems | Presence inspection |
Container filling level | Recycling and return systems | Presence inspection, Level |
Safety flaps and covers | Recycling and return systems | Point of operation guarding, Access guarding, Danger area safeguarding |
Sterile filling of pharmaceuticals and cosmetics | Filling systems | Presence inspection, Positioning |
Package transport | Filling systems | Orientation detection |
Blowing PET bottles | Filling systems | Presence inspection, Orientation detection |