Access safeguarding in the pallet wrapping machine sector

Área

Round timber

Tarea

Access guarding

Sector

Wood working industry


SLS 46B Single Light Beam Safety Device

  • Single Light Beam Safety Device with visible red light and high function reserve
  • Solid plastic housing with degree of protection IP 67 for industrial use
  • Wide voltage range from 10 to 30 V with pnp transistor output for PLC applications
  • Clearly visible alignment indicator in the front screen
  • Safety category up to PL d, type 2

MLD Multiple Light Beam Safety Device

  • New 3-beam transceiver replaces more complex systems, making considerable reductions in costs possible
  • Suitable for low temperature environments as low as –30 °C
  • Integrated muting functions – easily configurable without a PC
  • Simple device exchange by means of Plug & Play with no programming
  • Integrated AS-i interface (optional)
  • MLD 300: type 2, SILCL 2, PL d, MLD 500: type 4, SILCL 3, PL e