Personnel protection in robot area

Área

Saw mills

Tarea

Access guarding

Sector

Wood working industry


MLD Multiple Light Beam Safety Device

  • New 3-beam transceiver replaces more complex systems, making considerable reductions in costs possible
  • Suitable for low temperature environments as low as –30 °C
  • Integrated muting functions – easily configurable without a PC
  • Simple device exchange by means of Plug & Play with no programming
  • Integrated AS-i interface (optional)
  • MLD 300: type 2, SILCL 2, PL d, MLD 500: type 4, SILCL 3, PL e

SOLID 4 Light Beam Safety Devices

  • Type 4 self-monitoring Safety Light Curtain in accordance with IEC/EN 61496
  • Slim and robust
  • Simple function selection through external wiring
  • Maintenance-free with safety transistor outputs (OSSDs)
  • Type 4, SIL 3, PL e