Layer thickness measurement

Área
Veneer
Tarea
Quality control
Sector
Wood working industry
9 optical distance sensor

- Filter functions, such as skip queries or average calculation
- Resolution up to 0.01 mm
- Configuration directly on the sensor or via PC
- Fieldbus connection (PROFIBUS, PROFINET….) via modular connection units MA 2xxi
- For the positioning of actuators and robots
- Height and width measurement as well as diameter determination
ODSL 96B optical distance sensor

- Detection of fast processes
- Measurement range: 50 - 6,000 mm
- Insensitive to ambient light
- Menu-driven configuration via LCD display/control buttons or via configuration software
- Measurement display in mm via OLED display directly at the sensor