Height measurement from square wood and wood molding

Área
Furniture production
Tarea
Dimension, contour, volume
Sector
Wood working industry
LES 36, LRS 36 line profile sensors

- Laser scanning with light-section method for object detection and measurement
- Sensor activation/triggering and ability to cascade up to 9 sensors
- Data calculation and processing directly inside the sensor
- Several programs can be stored
- Compact construction: 160 × 74 × 56 mm
- Ethernet, PROFIBUS, I/O interface and analog interfaces
ODSL 9, ODSL 96B optical distance sensors

- Detection of fast processes
- Measurement range: 50 - 6,000 mm
- Insensitive to ambient light
- Menu-driven configuration via LCD display/control buttons or via configuration software
- Measurement display in mm via OLED display directly at the sensor
- Reflection-independent distance information
- Application independent light spot
- Digital and analog interfaces