Reel changing

Área

Web printing

Tarea

Positioning

Sector

Graphics industry


ODSL 30 measuring sensors

  • Distance-measurement sensors for determining the reel diameter and the reel position
  • Measurement ranges from 0.2 - 30 m
  • Resolution: 0.1 mm
  • Accuracy: ± 2 mm
  • Reflection-independent distance information
  • Measurement value display in mm and configuration option via the display
  • Analog output, serial interfaces, switching outputs