Transportation path safeguarding during reel transport

Área

Web printing

Tarea

Danger area safeguarding

Sector

Graphics industry


ROTOSCAN RS4-4M Safety Laser Scanner

  • Transportation path safeguarding on side-tracking skate for reel transport, protective field up to 6.25 m, warning field 15 m
  • Type 3 acc. to IEC/EN 61496, SILCL 2 acc. to IEC/EN 62061, PL d acc. to EN ISO 13849-1
  • Arbitrary protective and warning field contours configurable
  • 8 different protected field pairs, protective field switchover during operation possible (state-/speed-dependent)
  • Distance measurement for positioning
  • Compact design and low current consumption
  • Automatic configuration in case of device exchange with the intelligent device plug ConfigPlug