Access protection at the delivery unit

Área
Sheet-fed printing
Tarea
Point of operation guarding, Access guarding
Sector
Graphics industry
SOLID-2/SF Multiple Light Beam Safety Devices

- Type 2 Multiple Light Beam Safety Device acc. to IEC/EN 61496, SILCL 2 acc. to IEC/EN 62061, PL d acc. to EN ISO 13849-1
- Special solution for access guarding at delivery units of sheet-fed printing machines
- Satisfies the requirements of EN 1010-1/-2
- Quick integration due to simple alignment, wiring and mounting
- 2- or 3-beam, optionally also as a 4-beam system
- Muting of individual light axes, suitable for the typical operating procedures on delivery units