Number of beams and beam heights of Multiple Light Beam Safety Devices for access guarding in accordance with EN ISO 13855

Number of beams of the protective deviceHeight of the beams above reference plane
4300, 600, 900, 1200 mm
3300, 700, 1100 mm
2400, 900 mm
null
a = Safety distance S and DS
b = Height of the lowest beam above the reference level, see table above
c = Height of the highest beam, see table above
d = Measures to prevent access from the sides
Fig. 4.2.1-6: Safety distance and beam heights of Multiple Light Beam Safety Devices for access guarding