Painting booths

Domaine
Paint finishing system
Cahier des charges
Danger area safeguarding
Secteurs
Automotive industry
ROTOSCAN RS4 Safety Laser Scanner

- High range, individual configuration and easy integration
- Three function packages and three ranges for tailor-made functionality
- Eight field pairs, reversible during operation, for increased flexibility during operation
- Quick and easy device exchange with ConfigPlug without programming
- Can be integrated into the machine safety circuit via MSI safety controller
COMPACTplus

- Beam resolutions: 14/30/50 mm
- Fixed and floating blanking through teach-in
- User-defined blanking areas
- Reduced resolution in the sub-area of the protective field as well
- Type 4, SIL 3, PL e, category 4
- PROFISAFE connection available