Sample identification

Domaine
Analysis automation
Cahier des charges
Bar code, 2D-code
Secteurs
Medical and analysis technology
BCL 8, BCL 148, BCL 20, BCL 300 stationary bar code readers

- Reliable identification of the sample code results in system reliability and simplifies the certifications at the FDA, etc.
- High resolution in accordance with the ISBT 128 specification of 168 µm with large depth of field area
- 80 mm reading field height over the entire depth of field area
- Max. scanning rate of 1,000 scans/sec results in maximum reading and feeding speed
- Optimal depth of field even when the contrast is poor results in max. reading reliability in practical use