Component testing

Domaine

Surface mounting of components

Cahier des charges

Quality control, Dimension, contour, volume

Secteurs

Electronics


LSIS 410 smart camera

  • Comfortable configuration via integrated webConfig tool
  • Homogeneous illumination of the complete image field for noticeably better results
  • Convenient commissioning and connection with M12 connection technology and intelligent fastening concept
  • Integrated connectivity: Ethernet interface, process-data exchange via Ethernet, RS 232 interface and 8 digital, configurable inputs and outputs
  • Suitable for industrial use: metal housing with glass window and degree of protection IP 65/IP 67
  • Flexibility through motorized focus adjustment and storage of the lot-specific camera distance in the check program
  • Simple diagnostics through 5 language display with buttons and LED status displays