Area monitoring depending on the reach and radius of the tube

Domaine

Tube processing machine

Cahier des charges

Danger area safeguarding

Secteurs

Machine tools


RSL 400 safety laser scanner

  • Area coverage at front and to sides by 270° scanning angle
  • Staggered operating ranges from 3 m to 8.25 m over the entire scanning angle
  • Two autonomous protective functions
  • Convenient configuration via Ethernet or Bluetooth interface
  • Automatic creation of protective/warning fields