Monitoring the working range of robots

Domaine

The working range of robots

Cahier des charges

Danger area safeguarding

Secteurs

Machine tools


RSL 400 safety laser scanner

  • Safeguarding of large areas – even around corners – thanks to operating ranges from 3 to 8.25 m and a scanning angle of 270°
  • Two independent protective functions and OSSD pairs with individual response time allow two independent areas to be safeguarded by one scanner
  • Up to 100 reversible field pairs for optimum adaptation of the protected area to various movement scenes
  • Convenient configuration via Ethernet or Bluetooth interface