Glass edge break detection

Domaine

Thin photovoltaic layer

Cahier des charges

Quality control

Secteurs

Solar


PRKL 3B retro-reflective photoelectric sensors

  • Reliable detection of objects with a diameter ≥ 0.1 mm
  • Object detection through slits, holes and gaps with extremely small dimensions
  • Especially designed for the detection of fast events and small parts

GS 754B forked photoelectric sensor

  • Measurement field: 25 mm
  • Resolution: 14 μm
  • Analogue output - current or voltage, or serial interfaces
  • Trigger input