Options de filtrage
Choisissez différents filtres pour limiter votre sélection.
-
Fast throughput at high availability
Sensors from Leuze electronic ensure reliable and dynamic product movement when placing objects in/removing objects from storage. Optical sensors for fine adjustment of compartments, compartment occupation check and push-through protection are especially aligned for the environmental conditions of a high-bay warehouse. Leuze electronic offers an extensive product line for the low temperature range, thereby ensuring the highest system availability under rough conditions.
-
Secure and fast object detection
Sensors made by Leuze electronic ensure the efficient and uninterrupted throughput of merchandise. In addition to the quick, uncomplicated integration into your system, individually applicable code readers are also an aspect in Leuze electronic's favor in this sector. This is how we can guarantee high system performance and availability.
-
Intelligent positioning and protection
The flexibility and efficiency of the rail-guided transport systems depend significantly on the selection of the correct sensors. Sensors from Leuze electronic ensure the precise positioning of suspension gear down to the millimeter. The position can be ensured even in curved areas, on slopes and on switches.
-
Reaching the goal safely with sensors
A variety of sensors from Leuze electronic are used for floor-bound, driver-less transportation systems and side-tracking skates. They safeguard danger zones, measure and transmit data and the position of the vehicle. In these systems, intelligent sensor systems prevent collisions, therefore guaranteeing the smooth course of operations as well as the reliable operation of transport systems.
-
Correct manipulation and distribution, done automatically
Leuze electronic offers optical sensors for exact positioning and grabbing control as well as reliable collision protection for a wide variety of industrial crane systems. The application of these sensors increases process reliability, productivity and availability of systems. Furthermore, they contribute to protection of man and machine.
-
The merchandise you want at the time you want it
To ensure high system availability for side-tracking shelves, exact orientation in the end position is guaranteed by sensors from Leuze electronic. For safeguarding aisle and foot space, positioning and aisle monitoring, Leuze electronic offers tailor-made sensor solutions.
-
The right product to the right recipient
In this area, the precise and reliable identification of merchandise is required for order-specific assignment. With our diverse and high-performance identification product line, we help you increase the error tolerance and cost effectiveness of your order picking warehouse.
Application | Domaine | Cahier des charges |
---|---|---|
Identification | Commissioning | 2D-code, Bar code |
Pick & place | Commissioning | Presence inspection |
Access guarding | Continuous handling equipment | Object protection, Point of operation guarding |
Container identification | Continuous handling equipment | Bar code |
Detection of workpiece holders | Continuous handling equipment | Presence inspection, Positioning |
Fill-level monitoring | Continuous handling equipment | Dimension, contour, volume |
Gap control | Continuous handling equipment | Dimension, contour, volume |
Hand and finger protection | Continuous handling equipment | Object protection, Point of operation guarding |
Height measurement | Continuous handling equipment | Dimension, contour, volume |
Height / position checking | Continuous handling equipment | Dimension, contour, volume |
Identification | Continuous handling equipment | Bar code |
Identification | Continuous handling equipment | RFID, Bar code |
Identification | Continuous handling equipment | RFID |
Identification | Continuous handling equipment | RFID |
Manipulator control | Continuous handling equipment | Dimension, contour, volume |
Object detection - Meshed containers | Continuous handling equipment | Presence inspection, Positioning |
Object detection of boxes | Continuous handling equipment | Presence inspection, Positioning |
Object detection: containers | Continuous handling equipment | Presence inspection, Positioning |
Packet identification | Continuous handling equipment | Bar code |
Personnel protection and E-Stop | Continuous handling equipment | Access guarding |
Projection control for pallet loading | Continuous handling equipment | Orientation detection |
Safeguarding of pallet transfer stations | Continuous handling equipment | Object protection, Point of operation guarding |
Width / height measurement | Continuous handling equipment | Dimension, contour, volume |
Collision protection | Cranes | Object protection, Presence inspection, Distance, Positioning |
Collision protection | Cranes | Object protection, Point of operation guarding |
Data transmission | Cranes | Optical data transmission |
Final position monitoring | Cranes | Presence inspection, Positioning |
Manipulator control | Cranes | Presence inspection, Orientation detection, Dimension, contour, volume |
Positioning | Cranes | Positioning |
Collision prevention / object measurement | Driver-less transportation systems / side-tracking skates | Machine protection / collision prevention, Dimension, contour, volume |
Data transmission | Driver-less transportation systems / side-tracking skates | Optical data transmission |
Positioning | Driver-less transportation systems / side-tracking skates | Machine protection / collision prevention, Dimension, contour, volume |
Transport-path safeguarding for driver-less transportation systems and side-tracking skates | Driver-less transportation systems / side-tracking skates | Machine protection / collision prevention, Danger area safeguarding, Dimension, contour, volume |
Bay positioning | High-bay warehouse / high-bay storage device | Positioning |
Clearance monitoring Load receptacle | High-bay warehouse / high-bay storage device | Orientation detection |
Compartment occupation check Push-through protection | High-bay warehouse / high-bay storage device | Presence inspection, Distance, Dimension, contour, volume |
Data transmission | High-bay warehouse / high-bay storage device | Optical data transmission |
Positioning | High-bay warehouse / high-bay storage device | Positioning |
Positioning | High-bay warehouse / high-bay storage device | Positioning |
Safety gate monitoring and interlocking | High-bay warehouse / high-bay storage device | Access guarding |
Shelf positioning Single or multi-depth | High-bay warehouse / high-bay storage device | Positioning |
Transport safeguarding | High-bay warehouse / high-bay storage device | Presence inspection, Positioning |
Foot space protection | Side-tracking shelves | Object protection |
Positioning / synchronization | Side-tracking shelves | Presence inspection, Positioning |
Collision protection | Telpher lines | Presence inspection, Positioning |
Identification | Telpher lines | Bar code |
Identification | Telpher lines | RFID, Bar code |
Positioning | Telpher lines | Speed, Positioning |
Positioning | Telpher lines | Machine protection / collision prevention, Positioning |
Protection of the load pick-up and load drop-off areas | Telpher lines | Machine protection / collision prevention, Danger area safeguarding, Dimension, contour, volume |