Part transfer (part transport)

Domaine

Feed

Cahier des charges

Presence inspection, Orientation detection, Positioning

Secteurs

Handling and assembly technology


GS(L) 04 forked photoelectric sensor

  • Robust and warp-resistant metal housing and glass optics for high protection against environmental influences
  • Also with laser-generated red light for highly precise requirements or highly-dynamic processes
  • Even for transparent objects
  • Sensitivity adjustment and light/dark switching on back side of fork

HRTL 3B diffuse reflection light scanner with background suppression

  • Short response time for fast processes and highly accurate small part detection
  • For applications with high demands on positioning and reproducibility
  • Standard design in laser class 1 and extended scanning area with very good black/white behavior in laser class 2

HRTR 2 scanner with background suppression

  • Miniature construction especially for limited installation spaces
  • PinPoint LED for the creation of a small, homogeneous and clearly visible light spot which is ideally suited for the detection of small parts
  • Scanner from the series with very small, laser-like light spot
  • Very good background suppression