Safeguarding of protective doors and protective covers

Domaine

Blister machines

Cahier des charges

Point of operation guarding

Secteurs

Packaging systems


L10, L100, L200 Safety Locking Devices

  • Safety locking devices with contact sets for integration up to category 4 in accordance with EN ISO 13849
  • Universal application through turnable head (8 actuator approach positions)
  • Spring-force or magnetic-force design
  • Manual unlocking, escape unlocking (L200)
  • Switching-current reduction (L100)
  • Can be integrated into the machine safety circuit via MSI safety controller