Position monitoring of flaps and hoods, hand and finger protection

Domaine

Carton packaging machines

Cahier des charges

Point of operation guarding, Danger area safeguarding, Access guarding

Secteurs

Packaging systems


S410 safety hinge switch

  • Transportation path safeguarding on side-tracking skate for reel transport, protective field up to 6.25 m, warning field 15 m
  • Type 3 acc. to IEC/EN 61496, SILCL 2 acc. to IEC/EN 62061, PL d acc. to EN ISO 13849-1
  • Any protective and warning field contours are configurable
  • 8 different protected field pairs, protective field switchover during operation possible (state-/speed-dependent)
  • Distance measurement for positioning
  • Compact design and low power consumption
  • Automatic configuration at device exchange via intelligent ConfigPlug device plug