Safety sensor monitoring

Domaine

Palletizing and depalletizing machines

Cahier des charges

Point of operation guarding, Danger area safeguarding

Secteurs

Packaging systems


MSI 200 programmable Safety Controller

  • Base module with the option to connect extension modules (function range as for MSI 100)
  • Up to 10 safe MSI-EM I/O extensions modules can be connected, i.e., up to a maximum of 140 inputs or 100 inputs and 44 outputs are feasible
  • Convenient and fast extension or modular exchange of the components via the TBUS connection system