Personnel protection at palletizing machines

Domaine

Palletizing and depalletizing machines

Cahier des charges

Danger area safeguarding, Access guarding

Secteurs

Packaging systems


MLD 500 Multiple Light Beam Safety Devices

  • The new 3-beam transceiver can replace more complex systems
  • Suitable for low temperature environments as low as –30 °C
  • Simple commissioning, e.g., the muting modes are configured without PC, the device can be exchanged via plug & play without programming
  • Integrated muting functions configurable via pin assignment, receiver optionally contains muting indicator
  • Can be integrated into the machine safety circuit via MSI safety controller
  • Type 4, SIL 3, PL e