Identification

Domaine

Continuous handling equipment

Cahier des charges

Bar code, Quality control

Secteurs

Packaging systems


BCL 31/32/34 bar code readers

  • BCL 31/32 standalone or networkable via multiNet
  • BCL 34:
  • Integrated PROFIBUS
  • Plug and Play
  • Direct configuration via PLC
  • Maximum transmission rate 12 MBd
  • Various optics models, e.g., ink jet codes on cardboard
  • Simple mounting (even between 2 transport systems due to very shallow installation depth)
  • Read distances: 10 - 750 mm
  • Optionally with heating (down to –30°C)
  • High scanning rate: 800 - 1,200 scans/s
  • Available as line and raster scanner