Opzioni di filtraggio
Selezionare vari filtri per limitare la selezione.
-
Detecting glass reliably
During the production of these pieces, large-scale glass substrates are transported, processed and stored. In addition, the IDs from individual glass substrates or cassettes are managed during production to ensure efficient manufacture and quality management. Leuze electronic sensors reliably detect these hard-to-detect surfaces and edges and identify the IDs.
-
Only exact alignment enables good results
Up to 12 wafers are soldered in a row in further processing. Six to eight of these rows are mounted together into a panel between foil and glass plates. If a frame is attached around the panel, it is considered to be a module. Sensors help align the individual wafers exactly to prevent waves in the modules.
-
The heart of every solar energy plant
Sensors from Leuze electronic must complete special tasks during the manufacture of photovoltaic wafers. The highly reflective surfaces make reliable detection difficult. However, the wafers must be correctly aligned with the sensors and faults such as edge chipping must be detected. This situation is further aggravated by the fact that the wafers can be wet or hot.
Applicazione | Campo | Tipo di incarico |
---|---|---|
Testing wafer for cracks and errors | Photovoltaic wafer | Quality control |
Wafer detection | Photovoltaic wafer | Presence inspection, Positioning |
Cell cassette management | Photovoltaic wafer | RFID, Bar code, 2D-code |
Cell inspection | Photovoltaic wafer | Quality control, Dimension, contour, volume |
Cell positioning | Photovoltaic wafer | Presence inspection, Orientation detection, Positioning |
Operational safety | Photovoltaic wafer | Point of operation guarding |
Vacuum-compatible fiber optic modules | Photovoltaic wafer | Presence inspection, Quality control |
Wafer detection | Module mounting | Presence inspection, Positioning |
Cell cassette management | Module mounting | RFID, Bar code, 2D-code |
Operational safety | Module mounting | Point of operation guarding |
Cell positioning | Module mounting | Presence inspection, Orientation detection, Positioning |
Cell inspection | Module mounting | Quality control, Dimension, contour, volume |
Glass alignment | Module mounting | Presence inspection, Orientation detection, Positioning |
Glass detection | Thin photovoltaic layer | Presence inspection, Orientation detection, Positioning |
Glass alignment | Thin photovoltaic layer | Positioning |
Detection of slipped-out glass | Thin photovoltaic layer | Machine protection / collision prevention |
Operational safety | Thin photovoltaic layer | Point of operation guarding |
Glass edge break detection | Thin photovoltaic layer | Quality control |
Glass management | Thin photovoltaic layer | Bar code, 2D-code |
Cassette management | Thin photovoltaic layer | RFID, Bar code, 2D-code |