Hand and finger protection, danger zone guarding and access guarding

Campo

Safety technology

Tipo di incarico

Control engineering, Machine protection / collision prevention, Point of operation guarding, Danger area safeguarding, Access guarding

Settore

Handling and assembly technology


SOLID-2, SOLID-4 Safety Light Curtains

  • Beam resolutions 20/30/40/90 mm as well as 14 mm for SOLID-4/-4E
  • Simple function selection through external wiring
  • Muting possible with MSI Safety Relay
  • Slender and robust aluminum housing (30 x 34 mm)
  • SOLID-4/-4E: type 4, SILCL 3, PL e
  • SOLID-2/-2E: type 2, SILCL 2, PL d
  • Can be integrated into the machine safety circuit via MSI safety controller