Sample, reagent and microplate identification

영역

Lab automation

직무

RFID, Bar code, 2D-code

분야

Medical and analysis technology


BCL 8, BCL 20, BCL 300 stationary bar code readers

  • Reliable identification results in system safety and simplifies the certifications at the FDA, etc.
  • High resolution in accordance with the ISBT 128 specification of 128 µm with large depth of field area
  • Max. scanning rate of 1,000 scans/sec results in maximum reading and feeding speed
  • Optimal depth of field even when the contrast is poor results in max. reading reliability in practical use

Hand-held scanners

  • All lab identification tasks can be completed
  • 1D- and 2D-codes with high resolution
  • Mobile hand-held scanners can be used all over the lab
  • Extensive selection of accessories

LSIS 422i smart camera

  • Level and cap detection
  • Code reader for Data Matrix codes (ECC 200) and all industry-standard bar codes
  • RS 232 and Ethernet interface
  • Easy configuration via web interface
  • Integrated illumination with segmented control

RFID reader

  • Not sensitive to soiling
  • High data density for production and product data
  • Can be written with current parameters
  • Compact write/read unit for ranges up to 110 mm (depends on transponder)
  • Standardized protocols
  • High data transfer rate
  • Configurable functions
  • RS 232 interface

LSIS 120 stationary 2D-code reader

  • Very small and compact reader for 2D-codes and bar codes with high resolution
  • 2D-code reader with high data density
  • For reading on static or slowly moving objects
  • Integrated switching output
  • RS 232 or USB interface