ODSL 96K/V66-2300-S12 - Optical distance sensor

  • Technical features

    • Basic data
      • Series96
      • Type of scanning systemAgainst object
    • Optical data
      • Light sourceLaser, Red
      • Laser class2, IEC/EN 60825-1:2014
      • Light spot size [at sensor distance]3 mm x 8 mm [2,300 mm]
    • Measurement data
      • Measurement range150 ... 2,300 mm
      • Resolution1.0 ... 5.0 mm
      • Accuracy3 %
      • Reference value, accuracyMeasurement distance
      • Repeatability2 %
      • Reference value repeatabilityMeasurement distance
      • Measurement time2 ... 7 ms
      • ReferencingNo
      • Black/white behavior1 %
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Outputs
        • Number of analog outputs1 Piece(s)
        • Number of digital switching outputs2 Piece(s)
        • Analog output 1
          • TypeVoltage
        • Switching output 1
          • Switching elementTransistor, Push-pull
        • Switching output 2
          • Switching elementTransistor, Push-pull
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)30 mm x 90 mm x 70 mm
      • Housing materialPlastic
      • Plastic housingPC
      • Lens cover materialPlastic
      • Net weight140 g
    • Operation and display
      • Type of configurationSwitch
      • Operational controlsTeach button
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number90318020
      • ECLASS 5.1.427270801
      • ECLASS 8.027270801
      • ECLASS 9.027270801
      • ECLASS 10.027270801
      • ECLASS 11.027270801
      • ECLASS 12.027270916
      • ETIM 5.0EC001825
      • ETIM 6.0EC001825
      • ETIM 7.0EC001825
  • Accessories

  • Downloads

Part data of:2022-06-19 17:42:00