ODSL 96K/66-2300-S12 - Optical distance sensor



Part description | ODSL 96K/66-2300-S12 - Optical distance sensor |
---|---|
Part no. | 50101882 |



-
Technical features
-
Basic data
- Series96
- Type of scanning systemAgainst object
-
Optical data
- Light sourceLaser, Red
- Laser class2, IEC/EN 60825-1:2014
- Light spot size [at sensor distance]3 mm x 8 mm [2,300 mm]
-
Measurement data
- Measurement range150 ... 2,300 mm
- Resolution1.0 ... 5.0 mm
- Accuracy3 %
- Reference value, accuracyMeasurement distance
- Repeatability2 %
- Reference value repeatabilityMeasurement distance
- Measurement time2 ... 7 ms
- ReferencingNo
- Black/white behavior1 %
-
Electrical data
-
Performance data
- Supply voltage UB10 ... 30 V, DC
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching output 1
- Switching elementTransistor, Push-pull
-
Switching output 2
- Switching elementTransistor, Push-pull
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- MaterialPlastic
- No. of pins5 -pin
-
-
Mechanical data
- Dimension (W x H x L)30 mm x 90 mm x 70 mm
- Housing materialPlastic
- Plastic housingPC
- Lens cover materialPlastic
- Net weight140 g
-
Operation and display
- Type of configurationSwitch
- Operational controlsTeach button
-
Environmental data
- Ambient temperature, operation-20 ... 50 °C
- Ambient temperature, storage-30 ... 70 °C
-
Certifications
- Degree of protectionIP 67
- Protection classII
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number90318020
- ECLASS 5.1.427270801
- ECLASS 8.027270801
- ECLASS 9.027270801
- ECLASS 10.027270801
- ECLASS 11.027270801
- ECLASS 12.027270916
- ETIM 5.0EC001825
- ETIM 6.0EC001825
- ETIM 7.0EC001825
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 411 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 305,5 KB edz -
Technical documentation (17)
Type Designation Language File size Format Operating instructions German 9 MB pdf Operating instructions English 9 MB pdf Operating instructions French 8,9 MB pdf Data sheet Chinese (simplified) 471,3 KB pdf Data sheet German 345,9 KB pdf Data sheet English 345,9 KB pdf Data sheet French 347,1 KB pdf Data sheet Italian 344,8 KB pdf Data sheet Japanese 462,6 KB pdf Data sheet Korean 414,9 KB pdf Data sheet Dutch 344,6 KB pdf Data sheet Polish 385,2 KB pdf Data sheet Portuguese 344,5 KB pdf Data sheet Spanish 346,6 KB pdf Data sheet Turkish 378,3 KB pdf Product brochure German 1,6 MB pdf Product brochure English 1,6 MB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 68,5 KB pdf Declaration of Conformity English 68,5 KB pdf Declaration of Conformity French 68,5 KB pdf Certificate ECOLAB German 620,7 KB pdf Certificate ECOLAB English 601,3 KB pdf
-
Part data of:2022-06-30 17:44:00